Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

impulse relay TL - 1P - 1NO - 16A - coil 12 VDC - 24 VAC 50/60Hz

Show more characteristics >
Add to My Products Remove from My Products

15513 is replaced by:
Product
Qty
A9C30111
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    product or component type
    Impulse relay
    device short name
    TL
    device application
    Remote control
    Poles
    1P
    pole contact composition
    1 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    12 V DC
    24 V AC 50/60 Hz
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    control type
    Coil deconnection
    Remote control
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    100 switching operations/day
    impulse duration
    50 ms...1 s
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    electrical durability
    AC-22 : 100000 cycles
    AC-21 : 200000 cycles
    range compatibility
    Multi 9 ATEt
    Multi 9 ATL
    Environment
    standards
    EN 669-1
    EN 669-2-2
    product certifications
    GOST
    quality labels
    CEBEC
    IMQ
    NF
    VDE
    noise level
    60 dB
    tropicalisation
    2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -20...50 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.