Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15508 Image

Range: Easy9

Switches

15508

Schneider Electric 15508 Image
Range: Easy9

Switches

15508

Impulse relay - 1P - 1NO - 16A - coil 230 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Impulse relay
    device short name
    TL
    device application
    Remote control
    Poles
    1P
    pole contact composition
    1 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    control type
    Coil deconnection
    Remote control
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    100 switching operations/day
    impulse duration
    50 ms...1 s
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    product weight
    120 g
    electrical durability
    100 cycles per day
    200000 cycles total
    connections - terminals
    Control circuit : tunnel type terminals top or bottom 2 cable(s) 0.5...1.5 mm² rigid
    Control circuit : tunnel type terminals top or bottom 2 cable(s) 1.5 mm² flexible
    Control circuit : tunnel type terminals top or bottom 2 cable(s) 1.5 mm² flexible with ferrule
    Power circuit : tunnel type terminals top or bottom 2 cable(s) 2.5 mm² rigid
    Power circuit : tunnel type terminals top or bottom 1 cable(s) 4 mm² rigid
    Power circuit : tunnel type terminals top or bottom 2 cable(s) 2.5 mm² flexible
    Power circuit : tunnel type terminals top or bottom 2 cable(s) 2.5 mm² flexible with ferrule
    wire stripping length
    11 mm
    tightening torque
    1 N.m
    range compatibility
    Multi 9 ATEt
    Multi 9 ATL
    Environment
    standards
    EN 60669
    product certifications
    EAC
    quality labels
    VDE
    IP degree of protection
    IP20 on opening conforming to IEC 60529
    IP40 in enclosure conforming to IEC 60529
    tropicalisation
    2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -40...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.