Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15488 Image

Range: TL

Legacy

15488

Schneider Electric 15488 Image
Range: TL

Legacy

15488

impulse relay iTL - 1P - 1NO - 16A - coil 230 VAC 50Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Impulse relay
    device short name
    ITL
    device application
    Remote control
    Poles
    1P
    pole contact composition
    1 NO
    [In] rated current
    16 A
    network type
    AC
    [Uc] control circuit voltage
    230 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz
    control type
    Remote and manual control
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    impulse duration
    50 ms
    remote control type
    Illuminated push-button 3 mA
    local signalling
    ON/OFF indication
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Upside : ProDis
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    electrical durability
    AC-22 : 200000 cycles
    product compatibility
    No auxiliary
    Environment
    standards
    IEC 60669-1
    IEC 60669-2-2
    quality labels
    NF
    noise level
    60 dB
    IP degree of protection
    IP2
    IP4
    pollution degree
    3
    tropicalisation
    2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -20...50 °C
    ambient air temperature for storage
    -40...80 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.