Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15412 Image

Range: TL

Legacy

15412

Schneider Electric 15412 Image
Range: TL

Legacy

15412

stepping control - for impulse relay - ATL4 - 230..240 V

Show more characteristics >
Add to My Products Remove from My Products

15412 is replaced by:
Product
Qty
A9C15412
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
  • Main
    device short name
    ATL4
    product or component type
    Step by stel control auxiliary
    [Uc] control circuit voltage
    110 V DC
    24...240 V AC 50/60 Hz impulse
    Complementary
    remote control type
    Push-button
    step sequences
    1st impulse - TL1 on, TL2 off
    2nd impulse - TL1 off, TL2 on
    3rd impulse - TL1 on, TL2 on
    4th impulse - TL1 off, TL2 off
    mounting mode
    Fixed, between 2 TL
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    84 mm
    width
    36 mm
    depth
    69.5 mm
    colour
    Grey
    connections - terminals
    Input connection : tunnel type terminals for 2 flexible cable(s) 2.5 mm²
    Input connection : tunnel type terminals for 2 rigid cable(s) 1.5 mm²
    Signalling circuit : tunnel type terminals for 2 flexible cable(s) 2.5 mm²
    Signalling circuit : tunnel type terminals for 2 rigid cable(s) 1.5 mm²
    Output connection : yellow clips
    Environment
    tropicalisation
    2
    relative humidity
    95 % (55 °C)
    ambient air temperature for operation
    -20...50 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    ATL4
    Date 1/12/15
    Size 185.6 KB
    Date 1/12/15
    Size 146.2 KB
    Set of 10 clips for impulse relay
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.