Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15410 Image

Range: TL

Legacy

15410

Schneider Electric 15410 Image
Range: TL

Legacy

15410

multilevel centralised control - for impulse relay - ATLc+c - 130..240 V

Show more characteristics >
Add to My Products Remove from My Products

15410 is replaced by:
Product
Qty
A9C15410
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
  • Main
    device short name
    ATLc+c
    product or component type
    Multilevel centralized control auxiliary
    [Uc] control circuit voltage
    24...240 V AC 50/60 Hz impulse
    Complementary
    mounting mode
    Fixed
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    connections - terminals
    Control circuit : tunnel type terminals for 2 flexible cable(s) 2.5 mm²
    Control circuit : tunnel type terminals for 2 rigid cable(s) 1.5 mm²
    Environment
    tropicalisation
    2
    relative humidity
    95 % (55 °C)
    ambient air temperature for operation
    -20...50 °C
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    ATLc+c
    Date 1/12/15
    Size 249.6 KB
    Date 1/12/15
    Size 220.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.