15405 is replaced by:
Product
Qty
A9C15405
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2011
1
  • Main
    device short name
    ATLs
    product or component type
    Remote indication auxiliary
    signal contacts composition
    1 C/O
    signalling circuit voltage
    24 V DC : 0.01...6 A
    48 V DC : 0.01…2 A
    130 V DC : 0.01…1 A
    24...240 V AC : 50/60 Hz 0.01...6 A
    Complementary
    mounting mode
    Fixed, on right side of TL
    mounting support
    DIN rail
    9 mm pitches
    1
    height
    81 mm
    width
    9 mm
    depth
    60 mm
    colour
    Grey
    connections - terminals
    Signalling circuit : tunnel type terminals for 2 flexible cable(s) 2.5 mm²
    Signalling circuit : tunnel type terminals for 2 rigid cable(s) 1.5 mm²
    Environment
    tropicalisation
    2
    relative humidity
    95 % (55 °C)
    ambient air temperature for operation
    -20...50 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Date 11/2/16
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /