Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

low level interface relay RBN - 5mA/5VAC-DC - 2A/250VCA - 230VAC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device application
    Low level interface relay
    function available
    Actuation of low-amperage electronic circuits upon receiving LV order
    range
    Multi 9
    product name
    Multi 9 RBN
    product or component type
    Relay
    device short name
    RBN
    signal contacts composition
    1 C/O
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    Complementary
    [Ie] rated operational current
    2 A AC 250 V
    0.005 A AC 5 V
    0.005 A DC 5 V
    [Ui] rated insulation voltage
    4000 V
    local signalling
    LED green power ON
    supply holding power
    2.5 VA
    supply inrush power
    5 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    electrical durability
    100000 cycles
    connections - terminals
    Tunnel type terminals
    Environment
    standards
    IEC 255-100
    IEC 529
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.