Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15331 Image

View all IH, IHP, ITA

IH, IHP, ITA - 15331

IH

Schneider Electric 15331 Image
View all IH, IHP, ITA
IH, IHP, ITA - 15331
IH

Acti 9 - IHH - mechanical time switch - 7 days - 100 h memory

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    Acti 9
    product name
    Acti 9 IHH
    device short name
    IHH
    product or component type
    Mechanical time switch
    number of channels
    1
    function available
    Manual time changeover
    Complementary
    device application
    Building
    load type
    10 parallel-corrected fluorescent tube, ( 58 W )
    15 parallel-corrected fluorescent tube, ( 40 W )
    230 V AC halogen lamp, ( 1000 W )
    230 V AC incandescent lamp, ( 1000 W )
    3 parallel-corrected fluorescent tube, ( 100 W )
    7 fluocompact lamp, ( 11 W )
    7 fluocompact lamp, ( 15 W )
    7 fluocompact lamp, ( 20 W )
    7 fluocompact lamp, ( 7 W )
    cycle duration
    7 days
    measurement accuracy
    +/- 1 s/day
    maximum number of switchings
    42 on - 42 off
    minimum interval duration
    2 h
    type of setting
    Manual time changeover
    measurement accuracy
    +/- 1 s/day 20 °C
    power consumption in VA
    2.5 VA
    maximum switching current
    16 A - 250 V AC pf = 1
    4 A - 250 V AC pf = 0.6
    [Ue] rated operational voltage
    ( +/- 10 % ) 230 V AC 50/60 Hz
    battery life
    10 yr
    backup time
    100 h time and program saving
    mounting support
    DIN rail
    9 mm pitches
    2
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    IP degree of protection
    IP20 B
    width
    18 mm
    height
    90 mm
    depth
    66 mm
    product weight
    0.101 kg
    Environment
    ambient air temperature for operation
    -10...50 °C
    IP degree of protection
    Terminals : IP20 B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Dutch
    • Norwegian
    • Turkish
    • Portuguese
    • Russian
    • Italian
    • German
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    User Manual for IH, 15331, 15335, 15336 (Version 0)
    User Manual for IH, 15331, 15335, 15336 (Version 1)
    IHH-IH (Version 1.0)
    Date 9/23/13
    Size 213.5 KB
    User Manual for IH, 15331, 15335, 15336 (Version 1)
    User Manual for IH, 15331, 15335, 15336 (Version 1)
    User Manual for IH, 15331, 15335, 15336 (Version 1)
    IHH-IH (Version 1.0)
    Date 9/23/13
    Size 255.5 KB
    IHH - IH (Version 1.0)
    Date 9/23/13
    Size 196.2 KB
    IHH-IH (Version 1.0)
    Date 9/23/13
    Size 222.8 KB
    Brochure
    Date
    Size
    Add to My Documents
    Time switches - Efficiency at your fingertips (Version 5.1)
    Interrupteurs horaires- L'efficacité aux bouts des doigts (Version 2.1)
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 7/28/17
    Size 127.3 KB
    EAC Certificate (Version 1.0)
    Date 7/28/17
    Size 1.9 MB
    IH certificate - Licence N° 132177 - Refs : 15331 - 15335 - 15336 (Version 1.1)
    Application solutions
    Date
    Size
    Add to My Documents
    Making apartment building entrances secure at nigh-time and weekends (Version 3.0)
    Catalogue Page
    Date
    Size
    Add to My Documents
    Time switches catalogue (Version 4.4)
    Date 2/5/15
    Size 4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.