Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

modular safety transfomer - 230 V 50..60 Hz - output 12..24 V - 40 VA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    transformer type
    Safety transformer
    range of product
    TR
    product or component type
    Transformer
    device short name
    TR
    Complementary
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    output voltage
    12/24 V : +/-5 % on load
    14/28 V : off load
    output short-circuit protection
    Built-in
    rated power in VA
    40 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    10
    height
    89 mm
    width
    90 mm
    depth
    60 mm
    auxiliary connection terminal
    Tunnel type terminals <= 4 mm²
    Environment
    standards
    EN 60742
    EN 61558-2-6
    IEC 61558-2-6
    product certifications
    NF
    overvoltage category
    Class II with terminal shields in option
    ambient air temperature for operation
    -20...55 °C
    ambient air temperature for storage
    -25...80 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.