Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15214 Image
Discontinued

Schneider Electric 15214 Image
Discontinued

modular bell transfomer - 230 V 50..60 Hz - output 8 V - 4 VA

Show more characteristics >
15214  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    product or component type
    Transformer
    device short name
    TR
    transformer type
    Bell transformer
    Complementary
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    output voltage
    12 V : off load
    8 V : +/- 15 % on load
    output short-circuit protection
    Built-in
    rated power in VA
    4 VA
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    89 mm
    width
    36 mm
    depth
    60 mm
    auxiliary connection terminal
    Tunnel type terminals <= 4 mm²
    Environment
    standards
    EN 60742
    EN 61558-2-6
    IEC 61558-2-6
    product certifications
    NF
    overvoltage category
    Class II with terminal shields in option
    ambient air temperature for operation
    -20...55 °C
    ambient air temperature for storage
    -25...80 °C
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.