Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 15211 Image

Range: V, SO, RO

TR transformers

15211

Schneider Electric 15211 Image
Range: V, SO, RO

TR transformers

15211

modular bell transformer - 230 V AC 50 Hz - output 8...12 V - 8 VA

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Domae
    product or component type
    Transformer
    device short name
    TR
    transformer type
    Bell transformer
    Complementary
    [Ue] rated operational voltage
    230 V AC 50 Hz
    output voltage
    8/12 V :
    output short-circuit protection
    Built-in
    rated power in VA
    8 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    4
    height
    89 mm
    width
    36 mm
    depth
    60 mm
    product weight
    240 g
    colour
    White
    auxiliary connection terminal
    Tunnel type terminals rigid <= 2.5 mm²
    Tunnel type terminals flexible <= 2.5 mm²
    Tunnel type terminals flexible with ferrule <= 2.5 mm²
    wire stripping length
    6 mm top or bottom
    tightening torque
    0.5 N.m
    Environment
    standards
    IEC 60529
    IEC 61558-2-8
    IP degree of protection
    IP40 (in modular enclosure) conforming to IEC 60529
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20...55 °C
    ambient air temperature for storage
    -25...80 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.