Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1518650 Image

Range: Defem Mesh Trays

Complementary offer

1518650

Schneider Electric 1518650 Image
Range: Defem Mesh Trays

Complementary offer

1518650

Defem - velcro - B51 - black - 10 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Velcro
    device short name
    B51
    colour
    Black
    quantity per set
    100 pieces
    Complementary
    material
    Velcro
    width
    10 mm
    length
    22.8 m
    product weight
    16 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.