Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149338 Image

Range: Defem Mesh Trays

Meshtrays

1149338

Schneider Electric 1149338 Image
Range: Defem Mesh Trays

Meshtrays

1149338

Defem - mesh tray - G-shape - stainless steel AISI 316L - 75/95

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Mesh tray
    market segment
    Small commercial
    Complementary
    shape
    G-shape
    material
    Stainless steel AISI 316L
    atmospheric-corrosivity category
    C5-M
    transversal wire diameter
    4 mm
    longitudinal wire diameter
    4 mm
    height
    95 mm
    width
    75 mm
    length
    2500 mm
    product weight
    260 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 2/21/17
    Size 364.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.