Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 1149320 Image

    Range: Defem Mesh Trays

    Legacy Refs

    1149320

    Schneider Electric 1149320 Image
    Range: Defem Mesh Trays

    Legacy Refs

    1149320

    Defem - support hook - D35 - stainless steel AISI 316L - 320/422

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Support hook
      device short name
      D35
      Complementary
      material
      Stainless steel AISI 316L
      atmospheric-corrosivity category
      C5-M
      product destination
      320 mm width mesh tray
      422 mm width mesh tray
      height
      110 mm
      width
      290 mm
      depth
      50 mm
      product weight
      48 kg / set of 100
      market segment
      Small commercial
      Environment
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/26/17
      Size 34.4 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.