Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149298 Image

Range: Defem Mesh Trays

Supports

1149298

Schneider Electric 1149298 Image
Range: Defem Mesh Trays

Supports

1149298

Defem - bracket - B4 mini - steel, hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bracket
    device short name
    B4
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    mounting support
    Ceiling
    Floor
    Wall
    product destination
    Mesh tray
    height
    53 mm
    width
    55 mm
    depth
    23 mm
    product weight
    6 kg / set of 100
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.