Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149285 Image

Range: Defem Mesh Trays

Fittings

1149285

Schneider Electric 1149285 Image
Range: Defem Mesh Trays

Fittings

1149285

Defem - bolt and flange nut B13 - steel, hot-dip galvanized - M6x25 - 250 pieces

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bolt and flange nut
    device short name
    B13
    quantity per set
    250 pieces
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    screw type
    M6 x 25 mm
    thread type
    M6
    height
    30 mm
    width
    18 mm
    depth
    18 mm
    product weight
    2.8 kg
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.