Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149264 Image

Range: Defem Mesh Trays

Legacy Refs

1149264

Schneider Electric 1149264 Image
Range: Defem Mesh Trays

Legacy Refs

1149264

Defem - ceiling fitting - B23 - steel, hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

1149264 is replaced by:
Product
Qty
718640
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 05 October 2016
  • Main
    range
    Defem
    product or component type
    Ceiling fitting
    device short name
    B23
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    height
    150 mm
    width
    150 mm
    depth
    53 mm
    product weight
    44 kg / set of 100
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.