Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149258 Image

Range: Defem Mesh Trays

Accessories

1149258

Schneider Electric 1149258 Image
Range: Defem Mesh Trays

Accessories

1149258

Defem - accessory holder with holes - B5 - steel, hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Accessory holder with holes
    device short name
    B5
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    product destination
    Mesh tray
    height
    107 mm
    width
    240 mm
    depth
    24 mm
    product weight
    44 kg / set of 100
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.