Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 1149254 Image

    Range: Defem Mesh Trays

    Fittings

    1149254

    Schneider Electric 1149254 Image
    Range: Defem Mesh Trays

    Fittings

    1149254

    Defem - joining fitting - B1 - steel, hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Joining fitting
      device short name
      B1
      device application
      Side section joining
      Wall bracket
      Carrier of lighting fitting
      provided equipment
      Without bolt and nut
      Complementary
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      product destination
      Mesh tray
      height
      5 mm
      width
      80 mm
      depth
      40 mm
      product weight
      4.8 kg / set of 100
      market segment
      Small commercial
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/26/17
      Size 34.4 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/25/14
      Size 472.8 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.