Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149248 Image

Range: Defem Mesh Trays

Legacy Refs

1149248

Schneider Electric 1149248 Image
Range: Defem Mesh Trays

Legacy Refs

1149248

Defem - pendant - B12 - steel, hot-dip galvanized - heavy installation

Show more characteristics >
Add to My Products Remove from My Products

1149248 is replaced by:
Product
Qty
717196
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 05 October 2016
  • Main
    range
    Defem
    product or component type
    Pendant
    device short name
    B12
    device application
    Heavy installation
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    fixing mode
    By bolt M8/M10
    product compatibility
    Extension B19
    height
    250 mm
    width
    142 mm
    depth
    142 mm
    product weight
    135 kg / set of 100
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.