Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149239 Image

Range: Defem Mesh Trays

Meshtrays

1149239

Schneider Electric 1149239 Image
Range: Defem Mesh Trays

Meshtrays

1149239

Defem - mesh tray - G-shape - steel, hot-dip galvanized - 120/150

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Mesh tray
    market segment
    Small commercial
    Complementary
    shape
    G-shape
    material
    Steel hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    transversal wire diameter
    5 mm
    longitudinal wire diameter
    4 mm
    height
    150 mm
    width
    120 mm
    length
    2500 mm
    product weight
    472 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 2/21/17
    Size 364.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.