Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149236 Image

    Range: Defem Mesh Trays

    Legacy Refs

    1149236

    Schneider Electric 1149236 Image
    Range: Defem Mesh Trays

    Legacy Refs

    1149236

    Defem - pendant - B12L - steel, hot-dip galvanized - light installation

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    1149236 is replaced by:
    Product
    Qty
    CSU795335
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 05 October 2016
    • Main
      range
      Defem
      product or component type
      Pendant
      device short name
      B12L
      device application
      Light installation
      Complementary
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      fixing mode
      By bolt M8/M10
      product compatibility
      Extension B19
      height
      250 mm
      width
      145 mm
      depth
      60 mm
      product weight
      69 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.