Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149228 Image

    Range: Defem Mesh Trays

    Accessories

    1149228

    Schneider Electric 1149228 Image
    Range: Defem Mesh Trays

    Accessories

    1149228

    Defem - bend plate - B31/320 - aluminium

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Bend plate
      device short name
      B31
      device application
      For smooth cable bend at change of level
      material
      Aluminium
      product destination
      320 mm width mesh tray
      Complementary
      height
      5 mm
      width
      290 mm
      length
      290 mm
      product weight
      13 kg / set of 100
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 57.1 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.