Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149226 Image

Range: Defem Mesh Trays

Accessories

1149226

Schneider Electric 1149226 Image
Range: Defem Mesh Trays

Accessories

1149226

Defem - bend plate - B31/120 - aluminium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bend plate
    device short name
    B31
    device application
    For smooth cable bend at change of level
    material
    Aluminium
    product destination
    120 mm width mesh tray
    Complementary
    height
    5 mm
    width
    90 mm
    length
    290 mm
    product weight
    4 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.