Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149222 Image

Range: Defem Mesh Trays

Legacy Refs

1149222

Schneider Electric 1149222 Image
Range: Defem Mesh Trays

Legacy Refs

1149222

Defem - bracket - B9/220 - steel, hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

1149222 is replaced by:
Product
Qty
CSU795317
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 05 October 2016
  • Main
    range
    Defem
    product or component type
    Bracket
    device short name
    B9
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C3/C4
    mounting support
    Wall
    Pendant
    product destination
    220 mm width mesh tray
    height
    120 mm
    width
    280 mm
    depth
    40 mm
    product weight
    55 kg / set of 100
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.