Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149217 Image

    Range: Defem Mesh Trays

    Mountings/Threaded Rod

    1149217

    Schneider Electric 1149217 Image
    Range: Defem Mesh Trays

    Mountings/Threaded Rod

    1149217

    Defem - support hook - B39 - steel, hot-dip galvanized - 120/220

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Support hook
      device short name
      B39
      Complementary
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      fixing device mounting
      Suspended on threaded rod
      product destination
      220 mm width mesh tray
      120 mm width mesh tray
      height
      25 mm
      width
      95 mm
      depth
      50 mm
      product weight
      8 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 57.1 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.