Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 1149192 Image

    Range: Defem Mesh Trays

    Supports

    1149192

    Schneider Electric 1149192 Image
    Range: Defem Mesh Trays

    Supports

    1149192

    Defem - bracket - B17 - steel, electro-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Bracket
      device short name
      B17
      Complementary
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      mounting support
      Conveyor
      product destination
      Mesh tray
      height
      35 mm
      width
      450 mm
      depth
      35 mm
      product weight
      52 kg / set of 100
      market segment
      Small commercial
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/20/18
      Size 11.3 MB
      Date 9/26/17
      Size 34.4 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.