Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 1149184 Image

Range: Defem Mesh Trays

Fittings

1149184

Schneider Electric 1149184 Image
Range: Defem Mesh Trays

Fittings

1149184

Defem - bolt and flange nut B13 - steel, electro-galvanized - M6x25 - 50 pieces

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bolt and flange nut
    device short name
    B13
    quantity per set
    50 pieces
    Complementary
    Material with surface treatment
    Steel, electro-galvanized
    atmospheric-corrosivity category
    C1
    screw type
    M6 x 25 mm
    thread type
    M6
    height
    30 mm
    width
    18 mm
    depth
    18 mm
    product weight
    0.56 kg
    Environment
    environmental characteristic
    For heated facility with low exposure to corrosion, such as hotels and offices
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 437 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.