Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149165 Image

    Range: Defem Mesh Trays

    Legacy Refs

    1149165

    Schneider Electric 1149165 Image
    Range: Defem Mesh Trays

    Legacy Refs

    1149165

    Defem - joining fitting - B24 - steel, electro-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    1149165 is replaced by:
    Product
    Qty
    CSU795325
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 05 October 2016
    • Main
      range
      Defem
      product or component type
      Joining fitting
      device short name
      B24
      device application
      Extension joining
      Complementary
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      product destination
      Extension
      height
      200 mm
      width
      55 mm
      depth
      20 mm
      product weight
      28 kg / set of 100
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.