Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 1149139 Image

    Range: Defem Mesh Trays

    Meshtrays

    1149139

    Schneider Electric 1149139 Image
    Range: Defem Mesh Trays

    Meshtrays

    1149139

    Defem - mesh tray - G-shape - steel, electro-galvanized - 120/150

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Mesh tray
      market segment
      Small commercial
      Complementary
      shape
      G-shape
      material
      Steel electro-galvanized
      atmospheric-corrosivity category
      C1
      transversal wire diameter
      5 mm
      longitudinal wire diameter
      4 mm
      height
      150 mm
      width
      120 mm
      length
      2500 mm
      product weight
      356 kg / set of 100
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0705  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/20/18
      Size 11.3 MB
      Date 9/26/17
      Size 34.4 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 2/21/17
      Size 364.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.