Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149135 Image

    Range: Defem Mesh Trays

    Supports

    1149135

    Schneider Electric 1149135 Image
    Range: Defem Mesh Trays

    Supports

    1149135

    Defem - support - B33 - steel, electro-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Support
      device short name
      B33
      Complementary
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      mounting support
      Floor
      product destination
      Mesh tray
      height
      215 mm
      width
      100 mm
      depth
      220 mm
      product weight
      169 kg / set of 100
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 57.1 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.