Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149124 Image

    Range: Defem Mesh Trays

    Legacy Refs

    1149124

    Schneider Electric 1149124 Image
    Range: Defem Mesh Trays

    Legacy Refs

    1149124

    Defem - bracket - B9/422 - steel, electro-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    1149124 is replaced by:
    Product
    Qty
    791415
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 10 August 2017
    • Main
      range
      Defem
      product or component type
      Bracket
      device short name
      B9
      Complementary
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      mounting support
      Wall
      Pendant
      product destination
      422 mm width mesh tray
      height
      142 mm
      width
      480 mm
      depth
      40 mm
      product weight
      83 kg / set of 100
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.