Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 1149113 Image

    Range: Defem Mesh Trays

    Meshtrays

    1149113

    Schneider Electric 1149113 Image
    Range: Defem Mesh Trays

    Meshtrays

    1149113

    Defem - mesh tray - U-shape - steel, electro-galvanized - 53/45

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Mesh tray
      market segment
      Small commercial
      Complementary
      shape
      U-shape
      material
      Steel electro-galvanized
      atmospheric-corrosivity category
      C1
      transversal wire diameter
      4 mm
      longitudinal wire diameter
      4 mm
      height
      45 mm
      width
      53 mm
      length
      2500 mm
      product weight
      175 kg / set of 100
      Environment
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0705  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 57.1 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/25/14
      Size 472.8 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 6/13/17
      Size 343.7 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 437 KB
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 2/21/17
      Size 364.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.