Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TCP 1 - clip plug - without screw - set of 100

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Clip plug
    device short name
    TCP
    provided equipment
    Without screw
    device application
    Cable clip and nail
    drilling diameter
    5.5 mm
    drilling depth
    >= 25 mm
    nail diameter
    1.2...3 mm
    material
    PS (polystyrene)
    Complementary
    colour tint
    Yellow
    ambient air temperature for operation
    -40...70 °C
    diameter
    7.5 mm
    length
    25 mm
    Environment
    quantity per set
    Set of 100
    sale per indivisible quantity
    1
    product weight
    0.0005 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.