Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Thorsman - TCP 0 - clip plug - without screw - set of 100

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Thorsman
      product or component type
      Clip plug
      device short name
      TCP
      provided equipment
      Without screw
      device application
      Cable clip and nail
      drilling diameter
      5.5 mm
      drilling depth
      >= 20 mm
      nail diameter
      1.2...3 mm
      material
      PS (polystyrene)
      Complementary
      colour tint
      White
      ambient air temperature for operation
      -40...70 °C
      diameter
      7.5 mm
      length
      18 mm
      Environment
      quantity per set
      Set of 100
      sale per indivisible quantity
      1
      product weight
      0.0005 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 12/13/17
      Size 5.6 MB
      Date 9/21/17
      Size 8.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.