Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 10950 Image

    Range: Pragma

    Accessories

    10950

    Schneider Electric 10950 Image
    Range: Pragma

    Accessories

    10950

    terminal block - 36 holes - for Pragma UP

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Acti 9
      product or component type
      Terminal block
      Complementary
      distribution block outgoers
      14 x 4 mm²
      3 x 16 mm²
      range compatibility
      Pragma
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0626  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.