Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 10938 Image

    Range: Pragma

    Flush mounting enclosures

    10938

    Schneider Electric 10938 Image
    Range: Pragma

    Flush mounting enclosures

    10938

    Pragma flush enclosure - IP40 - 4x12 modules - 63 A - opaque reversible door

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Pragma UP
      range
      Pragma
      product or component type
      Enclosure
      enclosure type
      Modular enclosure
      width
      330 mm embedded
      344 mm outside
      height
      710 mm embedded
      749 mm outside
      depth
      13.4 mm outside
      90 mm embedded
      number of 18 mm modules per row
      12
      number of horizontal rows
      4
      provided equipment
      Terminal block ( 2 )
      Identification label ( 1 )
      type of front cover
      Adjustable
      Opaque
      Reversible
      Complementary
      enclosure mounting
      Flush
      9 mm pitches
      24
      total number of 18 mm modules
      48
      [In] rated current
      63 A
      [Ui] rated insulation voltage
      < 690 V
      type of rail
      DIN
      cable entry
      Flexible flaps
      number of terminal blocks
      2 neutral / earth terminal block with 24 screw connection outgoers
      distribution block outgoers
      12 x 25 mm² for neutral / earth
      36 x 4 mm² for neutral / earth
      locking options description
      Optional keylock
      enclosure material
      Door : electrolytic galvanised steel
      Enclosure : self-extinguishing plastic
      colour
      Door : white ( RAL 9016 )
      Enclosure : white ( RAL 9016 )
      market segment
      Residential
      Small commercial
      Environment
      fire resistance
      Enclosure : 650 °C conforming to IEC 60695-2-1
      overvoltage category
      II
      ambient air temperature for operation
      -20...40 °C
      standards
      DIN 43871
      IEC 60439-3
      IEC 60695-2-1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0626  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.