Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Mini Pragma L flush enclosure - IP 30 - 1 x 8 modules - reversible front cover

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Mini Pragma
      product or component type
      Enclosure
      enclosure type
      Distribution enclosure
      number of 18 mm modules per row
      8
      number of horizontal rows
      1
      provided equipment
      Marking kit ( 1 )
      type of front cover
      Reversible
      width
      215 mm
      height
      170 mm
      depth
      93 mm
      Complementary
      enclosure mounting
      Flush
      9 mm pitches
      16
      total number of 18 mm modules
      8
      type of rail
      DIN
      enclosure material
      Enclosure : self-extinguishing material
      colour
      Enclosure : white ( RAL 9003 )
      Environment
      standards
      IEC 60695-2-1
      EN 60439-3
      IEC 60529
      EN 50102
      IEC 23-48
      IEC 60439-3
      product certifications
      IMQ
      fire resistance
      650 °C ( 30 s ) conforming to IEC 60695-2-1
      IP degree of protection
      IP30 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to EN 50102
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Product environmental
      Date
      Size
      Add to My Documents
      Date 2/2/16
      Size 130.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.