Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TPN-6x35 - universal fixing - with 50 mm screw - set of 25

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Universal fixing
    device short name
    TPN
    provided equipment
    Screw
    drilling diameter
    6 mm
    drilling depth
    >= 50 mm
    screw diameter
    4 mm
    screw length
    50 mm
    Complementary
    colour tint
    Grey
    material
    PA (polyamide) plug
    Hardened steel bright galvanized screw
    practical load capacity
    500 N shear concrete C25 4.5
    100 N pull-out load concrete C25 6
    200 N shear low density concrete 500 and expanded clay 4.5
    60 N pull-out load low density concrete 500 and expanded clay 6
    180 N shear 13 mm plasterboard 4.5
    60 N pull-out load 13 mm plasterboard 6
    260 N shear 2 x 13 mm plasterboard 4.5
    80 N pull-out load 2 x 13 mm plasterboard 6
    thickness
    0...16 mm fixture
    9 mm board maximum
    ambient air temperature for operation
    -20...80 °C
    diameter
    6 mm
    length
    35 mm
    Environment
    quantity per set
    Set of 25
    product weight
    0.0045 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
    Date 9/21/17
    Size 8.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.