Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

support for enclosure - for Kaedra - 12 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kaedra
    product or component type
    Support
    accessory / separate part type
    Installation accessories
    Complementary
    number of 18 mm modules per row
    12
    product weight
    1.659 kg
    width
    450 mm
    height
    700 mm
    depth
    410 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PratiKa Plugs and Sockets - Offer panorama (Version 1.1)
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Weatherproof modular enclosures Kaedra (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.