Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric 10383 Image

    Range: Kaedra, Mini Kaedra

    Wheatherproof enclosures

    10383

    Schneider Electric 10383 Image
    Range: Kaedra, Mini Kaedra

    Wheatherproof enclosures

    10383

    Kaedra - versatile - 448 x 610 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Kaedra
      product or component type
      Weatherproof enclosure
      enclosure type
      Versatile enclosure
      Complementary
      enclosure mounting
      Surface
      electrical insulation class
      Class II
      Double insulation
      type of front cover
      Opaque
      Reversible
      power dissipation in W
      65 W
      type of rail
      DIN
      locking options description
      Optional keylock
      enclosure material
      Self-extinguishing polymer
      width
      448 mm
      height
      610 mm
      depth
      160 mm
      colour
      Enclosure : light grey ( RAL 7035 )
      Environment
      standards
      EN 50102
      IEC 60439-3
      IEC 60529
      IEC 60695-2-1
      IEC 670
      fire resistance
      650 °C conforming to IEC 60695-2-1
      IP degree of protection
      IP65 conforming to IEC 60529
      IK degree of protection
      IK09 conforming to EN 50102
      environmental characteristic
      UV resistant class 3 conforming to ISO 4582 2010
      Ultraviolet degradation test conforming to ISO 4892-2 2013
      overvoltage category
      II
      ambient air temperature for operation
      -25...60 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0622  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Russian
      • French
      • Chinese
      User guide
      Date
      Size
      Add to My Documents
      Date 6/8/18
      Size 939.3 KB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/29/11
      Size 629.5 KB
      Date 9/30/11
      Size 898.5 KB
      Date 9/27/11
      Size 505.3 KB
      Date 9/27/11
      Size 497.4 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.