Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric 10371 Image

    Range: Kaedra, Mini Kaedra

    Wheatherproof enclosures

    10371

    Schneider Electric 10371 Image
    Range: Kaedra, Mini Kaedra

    Wheatherproof enclosures

    10371

    Kaedra - for plug and socket - 2 openings - 1 x 8 modules

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Kaedra
      range
      Kaedra
      product or component type
      Weatherproof enclosure
      enclosure type
      Enclosure for plug and socket
      accessories included with enclosure
      1 plate for 65 x 65 or 75 x 75 power outlets
      2 wiring straps
      Complementary
      enclosure mounting
      Surface
      9 mm pitches
      16
      number of 18 mm modules per row
      8
      total number of 18 mm modules
      8
      number of horizontal rows
      1
      electrical insulation class
      Class II
      Double insulation
      number of openings of interface
      2
      number of plates
      1 for 65 x 65 or 75 x 75 power outlets
      provided equipment
      2 wiring strap
      1 plate for 65 x 65 or 75 x 75 power outlet
      type of front cover
      Transparent
      power dissipation in W
      15 W
      [In] rated current
      63 A
      type of rail
      DIN
      locking options description
      Optional keylock
      enclosure material
      Self-extinguishing polymer
      base dimension
      103 x 225 mm
      width
      236 mm
      height
      460 mm
      depth
      160 mm
      colour
      Door : transparent green
      Enclosure : light grey ( RAL 7035 )
      targeted country
      Italy
      Environment
      standards
      EN 50102
      IEC 60439-3
      IEC 60529
      IEC 60695-2-1
      IEC 670
      fire resistance
      650 °C conforming to IEC 60695-2-1
      IP degree of protection
      IP65 conforming to IEC 60529
      IK degree of protection
      IK09 conforming to EN 50102
      environmental characteristic
      UV resistant class 3 conforming to ISO 4582 2010
      Ultraviolet degradation test conforming to ISO 4892-2 2013
      overvoltage category
      II
      ambient air temperature for operation
      -25...60 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0622  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • French
      • All
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 11/30/15
      Size 1 MB
      Catalogue Page
      Date
      Size
      Add to My Documents
      Date 9/29/11
      Size 629.5 KB
      Date 9/30/11
      Size 898.5 KB
      Date 9/27/16
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.