Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 10353 Image

Range: Kaedra, Mini Kaedra

Wheatherproof enclosures

10353

Schneider Electric 10353 Image
Range: Kaedra, Mini Kaedra

Wheatherproof enclosures

10353

Kaedra - for plug and socket - 3 openings - 1 x 5 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for plug and socket
    accessories included with enclosure
    1 plate for 65 x 85 power outlets
    3 plates for push-button controls
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    5
    total number of 18 mm modules
    5
    number of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    number of openings of interface
    3
    number of plates
    3 for push-button controls
    1 for 65 x 85 power outlets
    provided equipment
    1 plate for 65 x 85 power outlet
    3 plate for push-button control
    type of front cover
    Opaque
    [In] rated current
    63 A
    type of rail
    DIN
    enclosure material
    Self-extinguishing polymer
    base dimension
    90 x 100 mm
    width
    138 mm
    height
    460 mm
    depth
    160 mm
    colour
    Enclosure : light grey ( RAL 7035 )
    Environment
    standards
    EN 50102
    IEC 60439-3
    IEC 60529
    IEC 60695-2-1
    IEC 670
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant class 3 conforming to ISO 4582 2010
    Ultraviolet degradation test conforming to ISO 4892-2 2013
    overvoltage category
    II
    ambient air temperature for operation
    -25...60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/30/15
    Size 443.8 KB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 9/29/11
    Size 629.5 KB
    Date 9/27/11
    Size 505.3 KB
    Date 9/26/11
    Size 313.8 KB
    Date 9/30/11
    Size 898.5 KB
    Date 9/27/16
    Size 1.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 384 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.