Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    Mini Pragma smoked door - flush mounting - 2 x 12 modules

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Mini Pragma L
      product or component type
      Door
      accessory / separate part category
      Enclosure accessory
      Complementary
      enclosure mounting
      Flush
      number of horizontal rows
      2
      9 mm pitches
      24
      number of 18 mm modules per row
      12
      total number of 18 mm modules
      24
      colour
      Smoked
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.