Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Mini Pragma L surface enclosure - IP30 - 3 x 12 modules - reversible door

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Mini Pragma
      product or component type
      Enclosure
      enclosure type
      Distribution enclosure
      number of 18 mm modules per row
      12
      number of horizontal rows
      3
      provided equipment
      Insulating plug ( 1 )
      Marking kit ( 3 )
      Terminal block ( 4 )
      type of front cover
      Reversible
      width
      256 mm
      height
      451 mm
      depth
      101 mm
      Complementary
      enclosure mounting
      Surface
      9 mm pitches
      24
      total number of 18 mm modules
      36
      type of rail
      DIN
      number of terminal blocks
      2 neutral / earth terminal block with 12 screw connection outgoers
      2 neutral / earth terminal block with 16 screw connection outgoers
      enclosure material
      Enclosure : self-extinguishing material
      colour
      Enclosure : white ( RAL 9003 )
      Environment
      standards
      EN 50102
      EN 60439-3
      IEC 60439-3
      IEC 60529
      IEC 60695-2-1
      product certifications
      IMQ
      fire resistance
      650 °C ( 30 s ) conforming to IEC 60695-2-1
      IP degree of protection
      IP30 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to EN 50102
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.