Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mini Pragma L surface enclosure - IP30 - 1 x 12 modules - reversible door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    Nb of 18 mm modules per row
    12
    Nb of horizontal rows
    1
    provided equipment
    Marking kit ( 1 )
    Terminal block ( 2 )
    Insulating plug ( 1 )
    Type of door
    Reversible
    width
    283 mm
    height
    185 mm
    depth
    94 mm
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    24
    total number of 18 mm modules
    13
    type of rail
    DIN
    number of terminal blocks
    2 neutral / earth terminal block with 12 screw connection outgoers
    enclosure material
    Enclosure : self-extinguishing material
    colour
    Enclosure : white ( RAL 9003 )
    Environment
    standards
    IEC 60439-3
    IEC 60529
    EN 60439-3
    IEC 60695-2-1
    EN 50102
    product certifications
    IMQ
    fire resistance
    650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP30 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.