Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric 10225 Image
Discontinued

Schneider Electric 10225 Image
Discontinued

Mini Pragma L surface enclosure - 1 x 4 modules

Show more characteristics >
10225  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    Nb of 18 mm modules per row
    4
    Nb of horizontal rows
    1
    Complementary
    enclosure mounting
    Surface
    9 mm pitches
    8
    total number of 18 mm modules
    4
    number of terminal blocks
    2 neutral / earth terminal block with 4 screw connection outgoers
    colour
    Enclosure : white ( RAL 9003 )
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.