Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TP 4 - wall plug - without screw - set of 5000

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    12 mm concrete
    10 mm ALC concrete
    drilling depth
    >= 65 mm
    screw diameter
    8...10 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    3 kN shear concrete C25 4.5
    2 kN pull-out load concrete C25 6
    0.5 kN shear low density concrete 500 and expanded clay 4.5
    0.25 kN pull-out load low density concrete 500 and expanded clay 6
    practical load capacity
    50 kg shear solid brick 4.5
    300 kg shear concrete C25 4.5
    200 kg pull-out load concrete C25 6
    25 kg pull-out load solid brick 6
    colour tint
    Green
    ambient air temperature for operation
    -50...80 °C
    diameter
    12 mm
    length
    60 mm
    Environment
    quantity per set
    Set of 5000
    sale per indivisible quantity
    1
    type of packing
    Bag
    product weight
    0.0047 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 879.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.