Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TP 3 - wall plug - without screw - set of 10000

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    9 mm ALC concrete
    10 mm concrete
    drilling depth
    >= 50 mm
    screw diameter
    5...7 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    1.4 kN shear concrete C25 4.5
    1 kN pull-out load concrete C25 6
    0.3 kN shear low density concrete 500 and expanded clay 4.5
    0.15 kN pull-out load low density concrete 500 and expanded clay 6
    practical load capacity
    30 kg shear solid brick 4.5
    15 kg pull-out load solid brick 6
    140 kg shear concrete C25 4.5
    100 kg pull-out load concrete C25 6
    colour tint
    Blue
    ambient air temperature for operation
    -50...80 °C
    diameter
    10 mm
    length
    45 mm
    Environment
    quantity per set
    Set of 10000
    sale per indivisible quantity
    1
    type of packing
    Bag
    product weight
    0.0022 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 879.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.