Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TP 6x30 - wall plug - without screw - set of 250

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    6 mm brick
    6 mm concrete
    6 mm ALC concrete
    drilling depth
    >= 35 mm
    screw diameter
    3.5...5 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    0.6 kN shear concrete C25 4.5
    0.4 kN pull-out load concrete C25 6
    0.5 kN shear solid brick 4.5
    0.3 kN pull-out load solid brick 6
    0.2 kN shear low density concrete 500 and expanded clay 4.5
    0.08 kN pull-out load low density concrete 500 and expanded clay 6
    practical load capacity
    20 kg shear low density concrete 500 and expanded clay 4.5
    60 kg shear concrete C25 4.5
    8 kg pull-out load low density concrete 500 and expanded clay 6
    40 kg pull-out load concrete C25 6
    50 kg shear solid brick 4.5
    30 kg pull-out load solid brick 6
    colour tint
    Red
    ambient air temperature for operation
    -50...80 °C
    diameter
    6 mm
    length
    30 mm
    Environment
    quantity per set
    Set of 250
    sale per indivisible quantity
    1
    product weight
    0.00068 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TP, wall plugs. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /